IESNA:LM-63-2002
[TEST]P1594622
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-N-MED-5700K
[LUMINAIRE]2436 FlexBay Linear High bay at N beam, MED lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30810
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 195.5
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
19906.1 19906.1 19928.2 19906.1 19899.2 19913.1 19914.2 19918 19912.2 19895.4
19921.2 19930.9 19907.8 19911 19928.8 19913.7 19913.7 19926.7 19926.7 19924.5
19924.5 19911 19911 19942.8 19942.8 19935.3 19948.7 19943.4 19955.2 19955.2
19932.6 19960.5 19954.6 19938.5 19949.8 19950.4 19944.4 19944.4 19951.5 19948.7
19970.3 19983.7 19976.1 19980 19987 19969.2 19984.3 19988.6 19975.6 19998.2
20013.8 20005.3 20012.8 20026.8 20018.8 20019.3 20030 20030 20060.3 20071.5
20067.8 20056.4 20086 20106.6 20093 20107.6 20113 20111.4 20111.4 20123.2
20113.6 20124.8 20130.7 20123.2 20130.7 20132.9 20125.9 20106.6 20080.1 20056.4
20037 20026.3 19956.8 19935.8 19898.6 19858.2 19780.1 19737.6 19584.7 19532.4
19483.5 19336.9 19066 19066 18799.4 18799.4 18435.4 18221.6 18044.9 17586.6
17586.6 17089.5 17089.5 16561.8 16561.8 15977.4 15977.4 15357.5 14971.9 14695.1
13985.8 13985.8 13274.4 13274.4 12530.6 12530.6 11778.8 11778.8 10693 10693
10298.3 9929.9 9575.1 8868.9 8868.9 8202.2 8202.2 7553.8 7268.9 6935.6
6353.3 6353.3 5783.1 5783.1 5232.6 5232.6 4697.3 4697.3 4178.2 3664.8
3664.8 3183.9 3183.9 2734.8 2734.8 2316.4 2316.4 1941.5 1941.5 1611.4
1498.8 1316.8 1059.9 1059.9 849.3 849.3 671.6 671.6 525.1 484.2
405 309.6 309.6 232.1 232.1 172.9 172.9 126.6 126.6 89.9
81.8 62.5 41.5 41.5 30.1 25.3 22.6 22.6 22.6 22.6
1.1
19906.1 19906.1 19922.3 19919.7 19932.6 19927.2 19923.4 19928.2 19934.8 19917.5
19914.2 19914.2 19902.4 19879.8 19893.3 19850.7 19841 19841 19815.7 19789.3
19772.1 19776.4 19750.5 19756.9 19729 19704.7 19685.9 19649.3 19636.4 19606.2
19601.8 19577.6 19556.1 19518.4 19498 19460.3 19459.7 19360.6 19321.8 19319.2
19268.5 19234.1 19196.3 19184.5 19120.4 19095.6 19018.6 18917.9 18895.9 18804.9
18762.3 18684.7 18654.6 18567.3 18525.4 18403 18345.5 18195.7 18062.2 17990.5
17875.8 17807.5 17667.4 17541.9 17378.2 17258.6 17094.9 16951.2 16555.2 16349.6
16143.8 15894.4 15603.7 15326.3 14984.8 14668.2 14247 13868.9 12903.8 12318.5
11776.1 11045.8 10409.3 8547 7831.8 7831.8 7097.1 5996.3 4278.9 3577.7
2908.8 2310.4 1946.9 1568.8 1411.6 1206.4 1108.9 969.4 838.5 804.6
738.9 712.6 675.3 650.5 627.4 581 581 560.7 560.7 500.4
485.8 465.8 452.9 435.1 425.4 412 402.3 392.1 382.4 374.3
367.9 367.9 375.4 375.4 396.4 396.4 405 405 405 439
439 455.7 455.7 460.5 460.5 489.5 489.5 566.5 566.5 620.4
635.5 635.5 631.2 638.2 597.2 589.7 567.1 534.2 518.6 510.5
448.6 425.4 409.3 393.6 370.5 374.3 365.7 321.6 321.6 285.4
240.2 240.2 203.6 203.6 156.7 156.7 114.2 114.2 81.8 81.8
44.7 30.1 30.1 22.6 18.4 9.2 9.2 4.8 4.8 3.3
2.2
19906.1 19906.1 19828 19815.2 19815.2 19792.6 19792.6 19761.3 19761.3 19723.6
19739.2 19699.4 19692.4 19632.6 19585.7 19585.7 19524.3 19524.3 19436 19438.7
19373 19354.1 19271.2 19239.4 19239.4 19063.4 19063.4 18942.2 18927.6 18818.3
18777.3 18665.9 18615.2 18501.7 18321.2 18321.2 18122.4 18122.4 17914.6 17914.6
17672.2 17611.4 17428.8 17130.5 17130.5 16847.2 16847.2 16501.4 16501.4 16130.3
16011.8 15717.3 15556.3 15241.7 14733.3 14733.3 13920.1 13920.1 13684.8 13684.8
12948.6 12047 12047 11026.4 10275.7 9861 9090.3 8578.2 7869.4 7259.8
6674.3 5936 4765.7 4765.7 3650.8 3584.7 2584 2571.6 1732.6 1721.8
1135.8 824 824 716.3 716.3 677.5 670 660.3 657.1 651.1
644.6 636.5 612.8 612.8 607.5 609.1 608.6 613.4 611.8 612.3
613.9 612.3 615 613.9 613.9 598.3 583.8 582.2 575.2 573.5
573.5 568.2 545 545 527.2 520.2 518.6 515.4 515.4 514.9
499.2 493.4 489 477.2 477.2 469.7 463.7 452.9 452.9 448
445.4 436.8 416.8 416.8 404.4 404.4 387.7 379.1 382.4 375.4
372.1 365.1 359.8 340.9 340.9 305.9 305.9 296.2 279 262.8
262.8 244.5 244.5 225.1 204.7 180.4 163.2 130.9 122.8 122.8
113.6 113.6 80.8 80.8 73.8 53.3 48.5 38.2 38.2 28.5
28.5 21 21 16.7 13.4 12.9 8.1 8.1 5.9 5.9
2.7
19906.1 19906.1 19955.2 19930.9 19930.9 19900.8 19900.8 19890 19890 19831.3
19816.8 19779.7 19760.2 19703.1 19666 19632.6 19562.5 19562.5 19452.8 19430
19375.7 19243.2 19243.2 19188.2 19188.2 19147.9 18956.1 18871.6 18791.3 18736.9
18523.7 18523.7 18367 18247.4 18137 18009.4 17875.3 17742.2 17461.1 17461.1
17299 17143.4 17143.4 16945.1 16499.3 16079.8 16079.8 15606.3 15606.3 15080.2
14741.4 14478 14065.5 13780.1 12994.9 12994.9 12053 12053 10999.5 10999.5
9787.7 8943.3 8436 7543.6 6985.6 5470.2 5470.2 4111.9 4111.9 2975
2975 2084.7 2020.7 1442.3 1028.7 1028.7 834.8 834.8 764.2 764.2
738.9 738.9 727.6 727.6 724.3 716.3 716.3 710.4 710.4 709.8
709.8 706 687.2 687.2 675.9 676.4 660.3 660.3 633.4 633.4
608 608 602.2 602.7 602.7 604.8 604.8 590.8 590.8 596.1
596.1 582.2 570.9 561.2 557.4 559 546.7 546.7 541.3 541.3
531.6 531.6 530.5 522.4 523.5 521.3 521.3 516.5 516.5 506.2
506.2 490.6 490.6 484.2 484.2 482 473.4 465.3 462.1 456.1
450.2 443.2 437.9 392.1 360.3 360.3 346.3 341.4 309.1 309.1
257.4 257.4 224.6 224.6 185.8 185.8 163.7 149.7 149.7 109.9
109.9 65.7 65.7 61.4 59.2 52.7 49 36 28 28
24.8 24.8 19.4 19.4 11.4 9.2 6.4 5.9 5.9 5.9
0.6
19906.1 19906.1 19814.6 19797.4 19797.4 19780.7 19780.7 19750 19750 19717.6
19719.8 19685.9 19635.3 19635.3 19591.1 19591.1 19524.8 19524.8 19456.5 19456.5
19435.5 19355.2 19288.5 19198.5 19198.5 19149.5 19080 18963.1 18963.1 18836.1
18812.9 18698.1 18537.2 18537.2 18421.4 18347.6 18211.9 18151.1 18151.1 17945.3
17780.5 17727.7 17460 17460 17189.7 16976.9 16870.9 16662.5 16558 16176.6
16176.6 15925.7 15680.7 15386.6 14896 14896 14330.5 14330.5 13692.8 13692.8
12943.7 12611.4 12063.7 11652.2 11041.5 9868 9868 8552.8 8552.8 7096.6
7096.6 5561.7 4545.4 4080.1 2755.2 2755.2 1737.9 1737.9 1101.4 1101.4
824.5 824.5 736.1 710.4 697.9 679.1 679.1 659.7 659.7 648.5
648.5 632.3 624.7 612.8 605.8 605.8 608 608 613.9 613.9
615.6 620.4 619.3 619.3 616.1 602.7 602.7 586 586 574.1
574.1 559.5 559.5 539.1 530.5 522.9 518 518 506.8 506.8
483.6 483.6 481.4 478.3 478.3 469.1 461.6 451.9 451.9 440.1
440.1 426 426 413.1 406.6 402.8 399.6 399.6 386.6 386.6
374.3 374.3 362.9 357.6 340.3 330.2 319.4 301.6 301.6 268.3
268.3 242.4 221.9 212.2 204.7 150.8 141.7 141.7 129.2 129.2
98.5 98.5 70 70 55.5 47.4 42.1 34 34 25.9
23.7 18.9 18.9 13.4 10.3 8.6 8.1 6.4 3.8 3.8
0.6
19906.1 19906.1 19935.3 19940.1 19940.1 19924 19924 19897 19897 19915.9
19878.7 19878.7 19881.5 19875.5 19869.5 19838.9 19829.2 19816.8 19828.6 19761.9
19761.9 19775.3 19775.3 19724.2 19701.6 19704.2 19685.4 19665.4 19618 19611.6
19598.7 19598.7 19537.3 19498 19488.8 19455.4 19440.3 19390.8 19357.4 19321.2
19316.4 19226 19178.6 19167.8 19167.8 19046.1 19046.1 18965.9 18965.9 18869.4
18814.5 18727.3 18699.8 18629.2 18481.7 18481.7 18335.8 18335.8 18150 18150
17939.9 17862.4 17739.6 17739.6 17440.7 17149.8 17149.8 16778.8 16778.8 16342
16342 15838 15437.2 15213.2 14512 14512 13661.6 13661.6 12673.9 12673.9
11511.1 10611.2 10129.2 9121 8563.1 6853.1 6853.1 5257.4 5257.4 3942.8
3942.8 2922.8 2789.8 2100.4 1527.9 1527.9 1189.1 1189.1 954.3 954.3
821.8 821.8 720.1 694.2 647.4 600 600 557.9 557.9 519.7
519.7 472.8 472.8 453.5 453.5 427.6 411.4 406.1 393.6 393.6
383.5 393.6 403.9 403.9 392.1 392.1 390.5 392.1 404.4 412.5
420.1 434.6 441 508.4 508.4 565.5 581.6 578.4 582.7 576.2
590.2 546.1 559.5 533.2 550.4 550.4 547.2 524.6 502.4 493.4
477.7 446.5 447.1 419.5 382.9 350.1 350.1 315.6 293.5 272.5
266.6 238.5 209.5 176.1 162.1 162.1 148.1 148.1 143.3 86.7
81.8 60.8 59.7 45.2 43.6 28 28 15.6 9.7 9.7
2.7
19906.1 19906.1 19928.2 19906.1 19899.2 19913.1 19914.2 19918 19912.2 19895.4
19921.2 19930.9 19907.8 19911 19928.8 19913.7 19913.7 19926.7 19926.7 19924.5
19924.5 19911 19911 19942.8 19942.8 19935.3 19948.7 19943.4 19955.2 19955.2
19932.6 19960.5 19954.6 19938.5 19949.8 19950.4 19944.4 19944.4 19951.5 19948.7
19970.3 19983.7 19976.1 19980 19987 19969.2 19984.3 19988.6 19975.6 19998.2
20013.8 20005.3 20012.8 20026.8 20018.8 20019.3 20030 20030 20060.3 20071.5
20067.8 20056.4 20086 20106.6 20093 20107.6 20113 20111.4 20111.4 20123.2
20113.6 20124.8 20130.7 20123.2 20130.7 20132.9 20125.9 20106.6 20080.1 20056.4
20037 20026.3 19956.8 19935.8 19898.6 19858.2 19780.1 19737.6 19584.7 19532.4
19483.5 19336.9 19066 19066 18799.4 18799.4 18435.4 18221.6 18044.9 17586.6
17586.6 17089.5 17089.5 16561.8 16561.8 15977.4 15977.4 15357.5 14971.9 14695.1
13985.8 13985.8 13274.4 13274.4 12530.6 12530.6 11778.8 11778.8 10693 10693
10298.3 9929.9 9575.1 8868.9 8868.9 8202.2 8202.2 7553.8 7268.9 6935.6
6353.3 6353.3 5783.1 5783.1 5232.6 5232.6 4697.3 4697.3 4178.2 3664.8
3664.8 3183.9 3183.9 2734.8 2734.8 2316.4 2316.4 1941.5 1941.5 1611.4
1498.8 1316.8 1059.9 1059.9 849.3 849.3 671.6 671.6 525.1 484.2
405 309.6 309.6 232.1 232.1 172.9 172.9 126.6 126.6 89.9
81.8 62.5 41.5 41.5 30.1 25.3 22.6 22.6 22.6 22.6
1.1
19906.1 19906.1 19922.3 19919.7 19932.6 19927.2 19923.4 19928.2 19934.8 19917.5
19914.2 19914.2 19902.4 19879.8 19893.3 19850.7 19841 19841 19815.7 19789.3
19772.1 19776.4 19750.5 19756.9 19729 19704.7 19685.9 19649.3 19636.4 19606.2
19601.8 19577.6 19556.1 19518.4 19498 19460.3 19459.7 19360.6 19321.8 19319.2
19268.5 19234.1 19196.3 19184.5 19120.4 19095.6 19018.6 18917.9 18895.9 18804.9
18762.3 18684.7 18654.6 18567.3 18525.4 18403 18345.5 18195.7 18062.2 17990.5
17875.8 17807.5 17667.4 17541.9 17378.2 17258.6 17094.9 16951.2 16555.2 16349.6
16143.8 15894.4 15603.7 15326.3 14984.8 14668.2 14247 13868.9 12903.8 12318.5
11776.1 11045.8 10409.3 8547 7831.8 7831.8 7097.1 5996.3 4278.9 3577.7
2908.8 2310.4 1946.9 1568.8 1411.6 1206.4 1108.9 969.4 838.5 804.6
738.9 712.6 675.3 650.5 627.4 581 581 560.7 560.7 500.4
485.8 465.8 452.9 435.1 425.4 412 402.3 392.1 382.4 374.3
367.9 367.9 375.4 375.4 396.4 396.4 405 405 405 439
439 455.7 455.7 460.5 460.5 489.5 489.5 566.5 566.5 620.4
635.5 635.5 631.2 638.2 597.2 589.7 567.1 534.2 518.6 510.5
448.6 425.4 409.3 393.6 370.5 374.3 365.7 321.6 321.6 285.4
240.2 240.2 203.6 203.6 156.7 156.7 114.2 114.2 81.8 81.8
44.7 30.1 30.1 22.6 18.4 9.2 9.2 4.8 4.8 3.3
2.2
19906.1 19906.1 19828 19815.2 19815.2 19792.6 19792.6 19761.3 19761.3 19723.6
19739.2 19699.4 19692.4 19632.6 19585.7 19585.7 19524.3 19524.3 19436 19438.7
19373 19354.1 19271.2 19239.4 19239.4 19063.4 19063.4 18942.2 18927.6 18818.3
18777.3 18665.9 18615.2 18501.7 18321.2 18321.2 18122.4 18122.4 17914.6 17914.6
17672.2 17611.4 17428.8 17130.5 17130.5 16847.2 16847.2 16501.4 16501.4 16130.3
16011.8 15717.3 15556.3 15241.7 14733.3 14733.3 13920.1 13920.1 13684.8 13684.8
12948.6 12047 12047 11026.4 10275.7 9861 9090.3 8578.2 7869.4 7259.8
6674.3 5936 4765.7 4765.7 3650.8 3584.7 2584 2571.6 1732.6 1721.8
1135.8 824 824 716.3 716.3 677.5 670 660.3 657.1 651.1
644.6 636.5 612.8 612.8 607.5 609.1 608.6 613.4 611.8 612.3
613.9 612.3 615 613.9 613.9 598.3 583.8 582.2 575.2 573.5
573.5 568.2 545 545 527.2 520.2 518.6 515.4 515.4 514.9
499.2 493.4 489 477.2 477.2 469.7 463.7 452.9 452.9 448
445.4 436.8 416.8 416.8 404.4 404.4 387.7 379.1 382.4 375.4
372.1 365.1 359.8 340.9 340.9 305.9 305.9 296.2 279 262.8
262.8 244.5 244.5 225.1 204.7 180.4 163.2 130.9 122.8 122.8
113.6 113.6 80.8 80.8 73.8 53.3 48.5 38.2 38.2 28.5
28.5 21 21 16.7 13.4 12.9 8.1 8.1 5.9 5.9
2.7
19906.1 19906.1 19955.2 19930.9 19930.9 19900.8 19900.8 19890 19890 19831.3
19816.8 19779.7 19760.2 19703.1 19666 19632.6 19562.5 19562.5 19452.8 19430
19375.7 19243.2 19243.2 19188.2 19188.2 19147.9 18956.1 18871.6 18791.3 18736.9
18523.7 18523.7 18367 18247.4 18137 18009.4 17875.3 17742.2 17461.1 17461.1
17299 17143.4 17143.4 16945.1 16499.3 16079.8 16079.8 15606.3 15606.3 15080.2
14741.4 14478 14065.5 13780.1 12994.9 12994.9 12053 12053 10999.5 10999.5
9787.7 8943.3 8436 7543.6 6985.6 5470.2 5470.2 4111.9 4111.9 2975
2975 2084.7 2020.7 1442.3 1028.7 1028.7 834.8 834.8 764.2 764.2
738.9 738.9 727.6 727.6 724.3 716.3 716.3 710.4 710.4 709.8
709.8 706 687.2 687.2 675.9 676.4 660.3 660.3 633.4 633.4
608 608 602.2 602.7 602.7 604.8 604.8 590.8 590.8 596.1
596.1 582.2 570.9 561.2 557.4 559 546.7 546.7 541.3 541.3
531.6 531.6 530.5 522.4 523.5 521.3 521.3 516.5 516.5 506.2
506.2 490.6 490.6 484.2 484.2 482 473.4 465.3 462.1 456.1
450.2 443.2 437.9 392.1 360.3 360.3 346.3 341.4 309.1 309.1
257.4 257.4 224.6 224.6 185.8 185.8 163.7 149.7 149.7 109.9
109.9 65.7 65.7 61.4 59.2 52.7 49 36 28 28
24.8 24.8 19.4 19.4 11.4 9.2 6.4 5.9 5.9 5.9
0.6
19906.1 19906.1 19814.6 19797.4 19797.4 19780.7 19780.7 19750 19750 19717.6
19719.8 19685.9 19635.3 19635.3 19591.1 19591.1 19524.8 19524.8 19456.5 19456.5
19435.5 19355.2 19288.5 19198.5 19198.5 19149.5 19080 18963.1 18963.1 18836.1
18812.9 18698.1 18537.2 18537.2 18421.4 18347.6 18211.9 18151.1 18151.1 17945.3
17780.5 17727.7 17460 17460 17189.7 16976.9 16870.9 16662.5 16558 16176.6
16176.6 15925.7 15680.7 15386.6 14896 14896 14330.5 14330.5 13692.8 13692.8
12943.7 12611.4 12063.7 11652.2 11041.5 9868 9868 8552.8 8552.8 7096.6
7096.6 5561.7 4545.4 4080.1 2755.2 2755.2 1737.9 1737.9 1101.4 1101.4
824.5 824.5 736.1 710.4 697.9 679.1 679.1 659.7 659.7 648.5
648.5 632.3 624.7 612.8 605.8 605.8 608 608 613.9 613.9
615.6 620.4 619.3 619.3 616.1 602.7 602.7 586 586 574.1
574.1 559.5 559.5 539.1 530.5 522.9 518 518 506.8 506.8
483.6 483.6 481.4 478.3 478.3 469.1 461.6 451.9 451.9 440.1
440.1 426 426 413.1 406.6 402.8 399.6 399.6 386.6 386.6
374.3 374.3 362.9 357.6 340.3 330.2 319.4 301.6 301.6 268.3
268.3 242.4 221.9 212.2 204.7 150.8 141.7 141.7 129.2 129.2
98.5 98.5 70 70 55.5 47.4 42.1 34 34 25.9
23.7 18.9 18.9 13.4 10.3 8.6 8.1 6.4 3.8 3.8
0.6
19906.1 19906.1 19935.3 19940.1 19940.1 19924 19924 19897 19897 19915.9
19878.7 19878.7 19881.5 19875.5 19869.5 19838.9 19829.2 19816.8 19828.6 19761.9
19761.9 19775.3 19775.3 19724.2 19701.6 19704.2 19685.4 19665.4 19618 19611.6
19598.7 19598.7 19537.3 19498 19488.8 19455.4 19440.3 19390.8 19357.4 19321.2
19316.4 19226 19178.6 19167.8 19167.8 19046.1 19046.1 18965.9 18965.9 18869.4
18814.5 18727.3 18699.8 18629.2 18481.7 18481.7 18335.8 18335.8 18150 18150
17939.9 17862.4 17739.6 17739.6 17440.7 17149.8 17149.8 16778.8 16778.8 16342
16342 15838 15437.2 15213.2 14512 14512 13661.6 13661.6 12673.9 12673.9
11511.1 10611.2 10129.2 9121 8563.1 6853.1 6853.1 5257.4 5257.4 3942.8
3942.8 2922.8 2789.8 2100.4 1527.9 1527.9 1189.1 1189.1 954.3 954.3
821.8 821.8 720.1 694.2 647.4 600 600 557.9 557.9 519.7
519.7 472.8 472.8 453.5 453.5 427.6 411.4 406.1 393.6 393.6
383.5 393.6 403.9 403.9 392.1 392.1 390.5 392.1 404.4 412.5
420.1 434.6 441 508.4 508.4 565.5 581.6 578.4 582.7 576.2
590.2 546.1 559.5 533.2 550.4 550.4 547.2 524.6 502.4 493.4
477.7 446.5 447.1 419.5 382.9 350.1 350.1 315.6 293.5 272.5
266.6 238.5 209.5 176.1 162.1 162.1 148.1 148.1 143.3 86.7
81.8 60.8 59.7 45.2 43.6 28 28 15.6 9.7 9.7
2.7
19906.1 19906.1 19928.2 19906.1 19899.2 19913.1 19914.2 19918 19912.2 19895.4
19921.2 19930.9 19907.8 19911 19928.8 19913.7 19913.7 19926.7 19926.7 19924.5
19924.5 19911 19911 19942.8 19942.8 19935.3 19948.7 19943.4 19955.2 19955.2
19932.6 19960.5 19954.6 19938.5 19949.8 19950.4 19944.4 19944.4 19951.5 19948.7
19970.3 19983.7 19976.1 19980 19987 19969.2 19984.3 19988.6 19975.6 19998.2
20013.8 20005.3 20012.8 20026.8 20018.8 20019.3 20030 20030 20060.3 20071.5
20067.8 20056.4 20086 20106.6 20093 20107.6 20113 20111.4 20111.4 20123.2
20113.6 20124.8 20130.7 20123.2 20130.7 20132.9 20125.9 20106.6 20080.1 20056.4
20037 20026.3 19956.8 19935.8 19898.6 19858.2 19780.1 19737.6 19584.7 19532.4
19483.5 19336.9 19066 19066 18799.4 18799.4 18435.4 18221.6 18044.9 17586.6
17586.6 17089.5 17089.5 16561.8 16561.8 15977.4 15977.4 15357.5 14971.9 14695.1
13985.8 13985.8 13274.4 13274.4 12530.6 12530.6 11778.8 11778.8 10693 10693
10298.3 9929.9 9575.1 8868.9 8868.9 8202.2 8202.2 7553.8 7268.9 6935.6
6353.3 6353.3 5783.1 5783.1 5232.6 5232.6 4697.3 4697.3 4178.2 3664.8
3664.8 3183.9 3183.9 2734.8 2734.8 2316.4 2316.4 1941.5 1941.5 1611.4
1498.8 1316.8 1059.9 1059.9 849.3 849.3 671.6 671.6 525.1 484.2
405 309.6 309.6 232.1 232.1 172.9 172.9 126.6 126.6 89.9
81.8 62.5 41.5 41.5 30.1 25.3 22.6 22.6 22.6 22.6
1.1
